Related Products
-
Part No. 6534$149.1115 Series 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 6834$141.8415 Series 4 Slot Mount - Double Flange Long High-Cycle Linear Bearing -
Part No. 6833$113.4415 Series 4 Slot Mount - Double Flange Short High-Cycle Linear Bearing
My Wish Lists
()40-8540
Double Flange Bearing Profile: 40 Series
Double Flange Bearing Profile: 40 Series
The double flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 143.31mm |
| B | 77.01mm |
| C | 50.00mm |
| D | 9.00mm |
| E | 41.00mm |
| F | 19.00mm |
| G | 35.08mm |
| H | 43.84mm |
| J | 93.01mm |
| K | 6.15mm |
| Weight | 0.236700 |
The double flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 143.31mm B 77.01mm C 50.00mm D 9.00mm E 41.00mm F 19.00mm G 35.08mm H 43.84mm J 93.01mm K 6.15mm Weight 0.236700
-
- Description
The double flange bearing profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used in custom linear motion applications.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
