Related Products
-
Part No. 40-2517-Black$16.4040 Series Double Arm Narrow Mesh Retainer -
Part No. 40-2515-Black$12.6640 Series Double Arm Narrow Panel Retainer -
Part No. 40-2518-Black$32.2640 Series Double Arm Narrow Mesh Retainer with Narrow Backing Plate
My Wish Lists
()40-8513-Black
Double Retainer Profile - Metric
Double Retainer Profile - Metric
The double retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
The double retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 157.480315 |
| Finish | Anodize |
| Color | Black |
| Process | Extruded |
| A | 21.95mm |
| B | 6.00mm |
| C | 40.00mm |
| D | 40.59mm |
| E | 120.59mm |
| F | 15.95mm |
| Weight | 0.336000 |
The double retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Max Length (inches) 157.480315 Finish Anodize Color Black Process Extruded A 21.95mm B 6.00mm C 40.00mm D 40.59mm E 120.59mm F 15.95mm Weight 0.336000
-
- Description
The double retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The double retainer profile is also frequently used to create a custom retainer in instances when a T-slot profile is connecting two adjacent panels.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
