Related Products
-
Part No. 40-4430$49.0840 Series Right Angle Universal Dynamic Pivot Assembly with Dual Straight Arms -
Part No. 40-4425$8.8240 Series 0 Degree Dynamic Right Angle Pivot Nub -
Part No. 40-4428$39.2140 Series Right Angle 0 Degree Dynamic Pivot Assembly with Dual Straight Arms
My Wish Lists
()40-8449
Right Angle Nub Profile - Metric
Right Angle Nub Profile - Metric
The right angle nub profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Mill |
| Max Length (inches) | 157.480315 |
| Color | Natural |
| Process | Extruded |
| A | 40.00mm |
| B | 42.50mm |
| C | 20.00mm |
| D | 8.00mm |
| E | 2.13mm |
| F | 8.00mm |
| G | 20.00mm |
| H | 6.80mm |
| Weight | 0.230000 |
The right angle nub profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Mill Max Length (inches) 157.480315 Color Natural Process Extruded A 40.00mm B 42.50mm C 20.00mm D 8.00mm E 2.13mm F 8.00mm G 20.00mm H 6.80mm Weight 0.230000
-
- Description
The right angle nub profile can be cut to your desired length. There are options available in a clear or black anodize finish. It is commonly used for custom pivot nubs and assemblies.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-