Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 40-2050$3.5140 Series 80mm x 80mm End Cap with Push-In Fastener
My Wish Lists
()The 40 series profile family is adding three more profiles. All three new profiles are 80mm x 80mm with the typical 8.13 T-slot opening for 40 series profiles. The new profiles include: 40-8080-Lite with eight open T-slots, 40-8084-Lite with four adjacent open T-slots and two closed-faced sides, 40-8086-Lite with six adjacent open T-slots and one closed-faced side.
40-8084-Lite
80mm x 80mm Lite T-Slotted Profile - Four Adjacent Open T-slots
80mm x 80mm Lite T-Slotted Profile - Four Adjacent Open T-slots
The 40 series profile family is adding three more profiles. All three new profiles are 80mm x 80mm with the typical 8.13 T-slot opening for 40 series profiles. The new profiles include: 40-8080-Lite with eight open T-slots, 40-8084-Lite with four adjacent open T-slots and two closed-faced sides, 40-8086-Lite with six adjacent open T-slots and one closed-faced side.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 121.5466 cm⁴ |
| Moment of Inertia - IY | 121.5466 cm⁴ |
| Surface Area | 16.962 Sq. cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.2563 lbs per inch |
| Weight | 0.256300 |
The 40 series profile family is adding three more profiles. All three new profiles are 80mm x 80mm with the typical 8.13 T-slot opening for 40 series profiles. The new profiles include: 40-8080-Lite with eight open T-slots, 40-8084-Lite with four adjacent open T-slots and two closed-faced sides, 40-8086-Lite with six adjacent open T-slots and one closed-faced side.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 121.5466 cm⁴ Moment of Inertia - IY 121.5466 cm⁴ Surface Area 16.962 Sq. cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.2563 lbs per inch Weight 0.256300
-
- Description
The 40 series profile family is adding three more profiles. All three new profiles are 80mm x 80mm with the typical 8.13 T-slot opening for 40 series profiles. The new profiles include: 40-8080-Lite with eight open T-slots, 40-8084-Lite with four adjacent open T-slots and two closed-faced sides, 40-8086-Lite with six adjacent open T-slots and one closed-faced side.
-
CAD Files
-
CAD Files
-

