Related Products
-
Part No. 40-6823$87.6740 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing -
Part No. 40-6824$116.0540 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing -
Part No. 40-6830$98.8840 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing
My Wish Lists
()40-6881
40 Series Linear Bearing Shim Stock (10-pack)
40 Series Linear Bearing Shim Stock (10-pack)
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
| ESD Safe | No |
| Series | 40 Series |
| Material | Mylar |
| Process | Cut |
| Color | Clear |
| A | 31.75mm |
| B | 6.35mm |
| C | 54.76mmm |
| D | 15.88mm |
| E | .13mm |
| F | 71.42mm |
| Weight | 0.011000 |
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Mylar Process Cut Color Clear A 31.75mm B 6.35mm C 54.76mmm D 15.88mm E .13mm F 71.42mm Weight 0.011000
-
- Description
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
-
CAD Files
-
CAD Files
-
- Downloads
-