Related Products
-
Part No. 75-3430$1.08Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-6831-Black
40 Series 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing
40 Series 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing
The 3-slot mount – single flange long high-cycle linear bearing without brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearing are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – single flange long high-cycle linear bearing without brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearing are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Process | Extruded |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 71.83mm |
| B | 19.00mm |
| C | 8.99mm |
| D | 2.58mm |
| E | 65.13mm |
| F | 52.83mm |
| G | 12.32mm |
| H | 6.15mm |
| J | 52.83mm |
| K | 11.99mm |
| L | 160.00mm |
| M | n/a |
| N | 20.00mm |
| P | 32.56mm |
| Q | 40.00mm |
| R | 40.00mm |
| S | 10-32 FHSCS |
| T | n/a |
| U | 8.33mm |
| V | 40.00mm |
| W | 20.00mm |
| X | 9.53mm |
| Y | 17.42mm |
| Weight | 1.580000 |
The 3-slot mount – single flange long high-cycle linear bearing without brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearing are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Process Extruded Grade 6063-T6 Finish Anodize Color Black A 71.83mm B 19.00mm C 8.99mm D 2.58mm E 65.13mm F 52.83mm G 12.32mm H 6.15mm J 52.83mm K 11.99mm L 160.00mm M n/a N 20.00mm P 32.56mm Q 40.00mm R 40.00mm S 10-32 FHSCS T n/a U 8.33mm V 40.00mm W 20.00mm X 9.53mm Y 17.42mm Weight 1.580000
-
- Description
The 3-slot mount – single flange long high-cycle linear bearing without brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a single flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearing are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-

