Related Products
-
Part No. 40-4080-UL$1.6040mm X 80mm Ultra-Lite T-Slotted Profile - Six Open T-Slots -
Part No. 40-4040-UL$0.8240mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
40-6813
40 Series Double-Keyed Standard Bearing Pad Profile
40 Series Double-Keyed Standard Bearing Pad Profile
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
| ESD Safe | No |
| Series | 40 Series |
| Material | UHMW PE |
| Process | Extruded |
| Finish | Smooth |
| Color | Black |
| A | 6.17mm |
| B | 11.91mm |
| C | 7.92mm |
| D | 12.52mm |
| E | 3.18mm |
| F | 31.75mm |
| Weight | 0.125000 |
| Max Length (inches) | 145.000000 |
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material UHMW PE Process Extruded Finish Smooth Color Black A 6.17mm B 11.91mm C 7.92mm D 12.52mm E 3.18mm F 31.75mm Weight 0.125000 Max Length (inches) 145.000000
-
- Description
The double-keyed standard bearing pad profile can be cut to your desired length. It has a key on both sides of the pad and is commonly used to create custom bearings for linear motion applications. It is made of easily machined, self-lubricating UHMW, and has a low coefficient of friction. This pad is available in black or natural.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-