Related Products
-
Part No. 40-6524$123.3240 Series 4 Slot Mount - Double Flange Long Standard Linear Bearing with Brake Holes -
Part No. 40-6523$95.0340 Series 4 Slot Mount - Double Flange Short Standard Linear Bearing with Brake Holes
40-6807
40 Series "L" Handle Linear Bearing Brake Kit
40 Series "L" Handle Linear Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
| ESD Safe | No |
| Series | 40 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Gloss |
| Color | Yellow |
| A | 56.74mm |
| B | 89.03mm |
| C | 75.82mm |
| D | 56.77mm |
| E | 17.86mm |
| F | 22.12mm |
| G | 17.48mm |
| Weight | 0.336000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Zinc Process Die Cast Finish Gloss Color Yellow A 56.74mm B 89.03mm C 75.82mm D 56.77mm E 17.86mm F 22.12mm G 17.48mm Weight 0.336000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
-
CAD Files
-
CAD Files
-