Related Products
-
Part No. 40-6530$106.1540 Series 3 Slot Mount - Single Flange Short High-Cycle Linear Bearing with Brake Holes -
Part No. 40-6531$129.5740 Series 3 Slot Mount - Single Flange Long High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()40-6806
40 Series "L" Handle Linear Bearing Brake Kit
40 Series "L" Handle Linear Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
| ESD Safe | No |
| Series | 40 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Gloss |
| Color | Red |
| A | 56.74mm |
| B | 89.03mm |
| C | 75.82mm |
| D | 56.77mm |
| E | 17.86mm |
| F | 22.12mm |
| G | 17.48mm |
| Weight | 0.336000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Zinc Process Die Cast Finish Gloss Color Red A 56.74mm B 89.03mm C 75.82mm D 56.77mm E 17.86mm F 22.12mm G 17.48mm Weight 0.336000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semi-permanent position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. It’s available in gray, blue, red, or safety yellow to match your application.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-