Related Products
-
Part No. 40-6536$134.7140 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 3022$0.4910-32 x .500" Flat Head Socket Cap Screw (FHSCS) -
Part No. 40-6835$102.7240 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing
40-6596
40 Series Single-Keyed High-Cycle Linear Bearing Pad
40 Series Single-Keyed High-Cycle Linear Bearing Pad
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
| ESD Safe | No |
| Series | 40 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | 9.53mm |
| B | 74.12mm |
| C | 31.75mm |
| D | 17.06mm |
| E | 16.04mm |
| F | 7.92mm |
| G | 15.88mm |
| H | 10-32 |
| J | 40.00mm |
| K | 6.17mm |
| L | 11.91mm |
| M | 7.92mm |
| N | 12.29mm |
| Weight | 0.035000 |
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3022 | 2 | 10-32 x .500" Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 9.53mm B 74.12mm C 31.75mm D 17.06mm E 16.04mm F 7.92mm G 15.88mm H 10-32 J 40.00mm K 6.17mm L 11.91mm M 7.92mm N 12.29mm Weight 0.035000
-
- Description
The single-keyed high-cycle linear bearing pad is a higher strength pad ideal for quick acceleration and deceleration linear motion applications. It is made of self-lubricating UHMW and has a low coefficient of friction. The design includes rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware and brake kits and includes nutserts.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3022 2 10-32 x .500" Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-