Related Products
-
Part No. 40-6815-Black$89.4140 Series 3 Slot Mount - Single Flange Short Standard Linear Bearing -
Part No. 40-6516$103.7940 Series 3 Slot Mount - Single Flange Long Standard Linear Bearing with Brake Holes
My Wish Lists
()40-6591
40 Series Single-Keyed Standard Linear Bearing Pad
40 Series Single-Keyed Standard Linear Bearing Pad
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
| ESD Safe | No |
| Series | 40 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | 9.53mm |
| B | 74.12mm |
| C | 31.75mm |
| D | 17.06mm |
| E | 16.04mm |
| F | 7.92mm |
| G | 15.88mm |
| H | 3.18mm |
| J | 40.00mm |
| K | 6.17mm |
| L | 11.91mm |
| M | 7.92mm |
| N | No |
| Weight | 0.032000 |
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 40-3628 | 2 | 40 Series Bearing Pad Screw |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 9.53mm B 74.12mm C 31.75mm D 17.06mm E 16.04mm F 7.92mm G 15.88mm H 3.18mm J 40.00mm K 6.17mm L 11.91mm M 7.92mm N No Weight 0.032000
-
- Description
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad is available in black or white and has a single key; it comes with holes for mounting hardware and brake kits.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
40-3628 2 40 Series Bearing Pad Screw
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
