Related Products
-
Part No. 75-3430$1.08Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-6536-Black
40 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes
40 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes
The 3-slot mount – double flange long high-cycle linear bearing with brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
The 3-slot mount – double flange long high-cycle linear bearing with brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Extruded |
| Finish | Anodize |
| Color | Black |
| A | 50.00mm |
| B | 9.00mm |
| C | 41.00mm |
| D | 2.58mm |
| E | 65.12mm |
| F | 6.15mm |
| G | 52.82mm |
| H | 12.32mm |
| J | 19.00mm |
| K | 6.15mm |
| L | 103.12mm |
| M | 160.00mm |
| N | 40.00mm |
| P | 20.00mm |
| Q | 9.50mm |
| R | 51.56mm |
| S | 40.00mm |
| T | 40.00mm |
| U | 10-32 FHSCS |
| V | 8.71mm |
| W | 8.33mm |
| X | 84.12mm |
| Y | 40.00mm |
| Z | 20.00mm |
| AA | 17.42mm |
| Weight | 1.502500 |
The 3-slot mount – double flange long high-cycle linear bearing with brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
Instructions
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Grade 6063-T6 Process Extruded Finish Anodize Color Black A 50.00mm B 9.00mm C 41.00mm D 2.58mm E 65.12mm F 6.15mm G 52.82mm H 12.32mm J 19.00mm K 6.15mm L 103.12mm M 160.00mm N 40.00mm P 20.00mm Q 9.50mm R 51.56mm S 40.00mm T 40.00mm U 10-32 FHSCS V 8.71mm W 8.33mm X 84.12mm Y 40.00mm Z 20.00mm AA 17.42mm Weight 1.502500
-
- Description
The 3-slot mount – double flange long high-cycle linear bearing with brake holes is typically used in linear motion applications. It contains special threaded inserts in the pads which provide a heavy-duty bearing capable of withstanding repetitive cycles with sudden acceleration and deceleration. The bearing houses profiles with a minimum of three open T-slots, has a double flange and is a longer option. The pads, screws and shims are included; the pads are made of self-lubricating UHMW. All 80/20 bearings are designed for compression loads only and not intended to support hanging loads.
-
CAD Files
-
CAD Files
-
- Downloads
-
Instructions
-

