Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-4445
40 Series Wheel Bracket
40 Series Wheel Bracket
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 40 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 40 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
| Weight | 0.704000 |
| Color | Silver Painted |
| Series | 40 Series |
| Material | Zinc Bracket with Nylon Wheel |
| A | .787” (20.00mm) |
| B | 1.574” (40.00mm) |
| C | .083” (2.11mm) |
| D | 1.574” (40.00mm) |
| E | .300” (7.62mm) |
| F | 1.535” (39.00mm) |
| G | 1.992” (50.61mm) |
| H | .157” (4.01mm) |
| J | 1.992” (50.61mm) |
| K | 1.574” (40.00mm) |
| L | .157” (4.01mm) |
| M | .866” (22.00mm) |
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 40 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8325 | 2 | M8 x 25.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
Weight 0.704000 Color Silver Painted Series 40 Series Material Zinc Bracket with Nylon Wheel A .787” (20.00mm) B 1.574” (40.00mm) C .083” (2.11mm) D 1.574” (40.00mm) E .300” (7.62mm) F 1.535” (39.00mm) G 1.992” (50.61mm) H .157” (4.01mm) J 1.992” (50.61mm) K 1.574” (40.00mm) L .157” (4.01mm) M .866” (22.00mm)
-
- Description
- Corner wheel bracket kit (includes housing, wheel and screw)
- Three different offset configurations allowing three to operate in parallel t-slots
- Fits inside profile dimensions
- Compatible with 40 T-slot profiles
- Compatible with standard door latches
- Doubles as a corner bracket and linear motion
- Load Capacity: 56.20 lbs
- Requires a tap profile end machining service
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
11-8325 2 M8 x 25.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-

