Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-4320-Black
40 Series 6 Hole - 90 Degree Angled Stacked Flat Plate
40 Series 6 Hole - 90 Degree Angled Stacked Flat Plate
The 6 hole - 90 degree angled stacked flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 6 hole - 90 degree angled stacked flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Shipping Information
The schedule below shows the estimated processing time to ship your order in addition to shipping carrier lead times. For distributor orders, please contact your distributor directly. Orders ship based on the item with the longest lead time. 80/20 operation business days are Monday through Friday.
Standard Product Types Processing
(the following days do not include shipping carrier lead time)






Products Requiring Additional Processing
(the following days will be in addition to the standard processing days above)






Shipment Questions? Chat with Us
If you have any questions or concerns regarding your shipment talk with an 80/20 representative in our live chat.
All shipments should be inspected immediately upon receipt. Any damage or missing items should be noted on the packing slip and bill of lading, and must be reported to 80/20 by calling 844.802.0932 within 14 days of receiving your order. Please retain all damaged goods for inspection.
If you choose to pick up your order instead of having it shipped, Indiana sales tax will apply unless you provide a valid Indiana tax-exempt certificate.


Service Guarantee
80/20 stands behind the quality of our products and services. If you’re not satisfied, neither are we. Our commitment is to be your trusted source for T-slot aluminum and solutions.


Shipping Lead Times
Track your order throughout the fulfillment process, review current shipping lead times to know when it will arrive, and quickly report any lost or damaged items.


Report an Issue with Your Order
Let us make it right. Report damaged, missing or other product issues to our dedicated support team. Start the return process for replacement parts or a refund.


Guidelines for Tax Exemption
Follow the quick start guide to upload a sales tax exemption certificate for completing your order on 8020.net.


Forget Your Password?
Setup a new password with a link sent to your email address associated with your account.


| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 160.00mm |
| B | 80.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | 8.30mm |
| F | 6.00mm |
| G | 80.00mm |
| H | 40.00mm |
| Weight | 0.374000 |
The 6 hole - 90 degree angled stacked flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3422 | 6 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 160.00mm B 80.00mm C 40.00mm D 20.00mm E 8.30mm F 6.00mm G 80.00mm H 40.00mm Weight 0.374000
-
- Description
The 6 hole - 90 degree angled stacked flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3422 6 Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-

