Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()40-4012
40mm X 120mm T-Slotted Profile - Eight Open T-Slots
40mm X 120mm T-Slotted Profile - Eight Open T-Slots
40-4012 is a 40mm x 120mm metric 40 series rectangular T-slot profile with eight open T-slots, three on each 120mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 40-4012 profile is compatible with 40 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges. It lends itself to linear motion and machine frames.
40-4012 is a 40mm x 120mm metric 40 series rectangular T-slot profile with eight open T-slots, three on each 120mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 40-4012 profile is compatible with 40 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges. It lends itself to linear motion and machine frames.
| Max Length (inches) | 238.188976 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| ESD Safe | N/A |
| Drop Lock | 2° |
| Moment of Inertia - IX | 306.3198 cm⁴ |
| Moment of Inertia - IY | 36.8008 cm⁴ |
| Surface Area | 21.927 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.3314 per inch |
| Weight | 0.331400 |
40-4012 is a 40mm x 120mm metric 40 series rectangular T-slot profile with eight open T-slots, three on each 120mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 40-4012 profile is compatible with 40 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges. It lends itself to linear motion and machine frames.
Product Specs
- Product Details
-
Max Length (inches) 238.188976 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear ESD Safe N/A Drop Lock 2° Moment of Inertia - IX 306.3198 cm^4 Moment of Inertia - IY 36.8008 cm^4 Surface Area 21.927 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.3314 per inch Weight 0.331400
-
- Description
40-4012 is a 40mm x 120mm metric 40 series rectangular T-slot profile with eight open T-slots, three on each 120mm face and one on each 40mm face. The profile is smooth, which makes it resistant to dirt and debris while also easy to clean. The 40-4012 profile is compatible with 40 series fasteners and has center cavities that can be pressurized up to 1.034 N/mm2 (150 psi). The eight open T-slots make this profile great for mounting accessories, flat plates and hinges. It lends itself to linear motion and machine frames.
-
CAD Files
-
CAD Files
-


