Related Products
-
Part No. 75-3522$1.07Bolt Assembly: M6 x 16.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
My Wish Lists
()40-4004
40mm X 40mm T-Slotted Profile - Two Opposite Open T-Slots
40mm X 40mm T-Slotted Profile - Two Opposite Open T-Slots
40-4004 is a 40mm x 40mm metric 40 series square T-slot profile with two opposite open T-slots, one on two 40mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4004 profile is compatible with 40 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them while maintaining a continuous surface, lending itself to projects such as guarding, furniture or displays
40-4004 is a 40mm x 40mm metric 40 series square T-slot profile with two opposite open T-slots, one on two 40mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4004 profile is compatible with 40 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them while maintaining a continuous surface, lending itself to projects such as guarding, furniture or displays
| Max Length (inches) | 238.188976 |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| ESD Safe | N/A |
| Drop Lock | 2° |
| Moment of Inertia - IX | 8.6050 cm⁴ |
| Moment of Inertia - IY | 8.0430 cm⁴ |
| Surface Area | 5.954 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0900 per inch |
| Weight | 0.090000 |
40-4004 is a 40mm x 40mm metric 40 series square T-slot profile with two opposite open T-slots, one on two 40mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4004 profile is compatible with 40 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them while maintaining a continuous surface, lending itself to projects such as guarding, furniture or displays
Product Specs
- Product Details
-
Max Length (inches) 238.188976 Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear ESD Safe N/A Drop Lock 2° Moment of Inertia - IX 8.6050 cm^4 Moment of Inertia - IY 8.0430 cm^4 Surface Area 5.954 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0900 per inch Weight 0.090000
-
- Description
40-4004 is a 40mm x 40mm metric 40 series square T-slot profile with two opposite open T-slots, one on two 40mm faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 40-4004 profile is compatible with 40 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them while maintaining a continuous surface, lending itself to projects such as guarding, furniture or displays
-
CAD Files
-
CAD Files
-


