Related Products
My Wish Lists
()40-3913
M5 Roll-In T-Nut with Ball Spring
M5 Roll-In T-Nut with Ball Spring
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 22.00mm |
| B | 5.90mm |
| C | 13.70mm |
| D (Thread) | M5 X 0.8 |
| E | 8.70mm |
| F | 7.00mm |
| Weight | 0.022000 |
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Grade 1045 Finish Zinc Color Bright A 22.00mm B 5.90mm C 13.70mm D (Thread) M5 X 0.8 E 8.70mm F 7.00mm Weight 0.022000
-
- Description
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

