Related Products
-
Part No. 40-2030$2.4740 Series 40mm x 40mm End Cap with Push-In Fastener -
Part No. 40-2045$2.9940 Series 40mm x 80mm End Cap with Push-In Fastener -
Part No. 40-2050$3.5140 Series 80mm x 80mm End Cap with Push-In Fastener
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3767
Self Tapping End Cap Screw (STECS): M7 x 9.14mm
Self Tapping End Cap Screw (STECS): M7 x 9.14mm
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 10.90mm |
| B | 4.00mm |
| C | 3.23mm |
| D (Length) | 9.14mm |
| E (Thread) | M7 X 1.0 |
| Weight | 0.008000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Finish Zinc Color Bright A 10.90mm B 4.00mm C 3.23mm D (Length) 9.14mm E (Thread) M7 X 1.0 Weight 0.008000
-
-
CAD Files
-
CAD Files
-