Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3650
10-24 x 9.53mm Flat Head Socket Cap Screw (FHSCS)
10-24 x 9.53mm Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | 9.78mm |
| B | 3.18mm |
| C | 3.23mm |
| D (Length) | 9.53mm |
| E (Thread) | 10-24 |
| Thread Length | Full Thread |
| Weight | 0.003000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Stainless-Steel Finish Stainless Color No A 9.78mm B 3.18mm C 3.23mm D (Length) 9.53mm E (Thread) 10-24 Thread Length Full Thread Weight 0.003000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
