Related Products
-
Part No. 40-6811$1.0040 Series Single-Keyed Standard Bearing Pad Profile -
Part No. 40-6810$1.0040 Series Single-Keyed Standard Bearing Pad Profile
40-3629
40 Series Bearing Pad Screw
40 Series Bearing Pad Screw
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Stainless Steel |
| Finish | Stainless |
| Process | Formed |
| A | 9.19mm |
| B (Length) | 19.05mm |
| Standard Size | #10 FHS |
| Weight | 0.004000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Stainless Steel Finish Stainless Process Formed A 9.19mm B (Length) 19.05mm Standard Size #10 FHS Weight 0.004000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-