Related Products
-
Part No. 40-4318$76.8640 Series 90 Degree Wide Double Pivot Bracket Assembly with "L" Handles -
Part No. 40-4453$92.9840 Series 180 Degree Double Pivot Bracket Assembly with "L" Handles -
Part No. 40-4317$73.0340 Series 90 Degree Double Pivot Bracket Assembly with "L" Handles
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3503
10.26mm ID Washer
10.26mm ID Washer
| ESD Safe | No |
| Series | Metric |
| Material | Plastic |
| Finish | Nylon |
| Color | White |
| Type | n/a |
| Mfg Standard | n/a |
| A | 19.48mm |
| B | 10.26mm |
| C | 4.01mm |
| Weight | 0.002000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Plastic Finish Nylon Color White Type n/a Mfg Standard n/a A 19.48mm B 10.26mm C 4.01mm Weight 0.002000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-