Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-UL$0.8240mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()40-3368
90 Degree Inside Corner Connector
The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Zinc |
| Finish | Natural |
| A | 15.88mm |
| B | 7.95mm |
| C | 7.92mm |
| D | 23.79mm |
| E | 11.07mm |
| F | 63.50mm |
| G | 16.63mm |
| H | 1/4-20 Tap |
| J | 1/4-20 X 1/2” |
| Weight | 0.181000 |
The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Zinc Finish Natural A 15.88mm B 7.95mm C 7.92mm D 23.79mm E 11.07mm F 63.50mm G 16.63mm H 1/4-20 Tap J 1/4-20 X 1/2” Weight 0.181000
-
- Description
- The 90 degree inside corner connector is a strong method for creating 90 degree connections between profiles. There are options available in aluminum or zinc. The required hardware is included with the connectors and no machining services are required, making it a cost-effective fastening method. The zinc connector has a through-hole for panel mounting.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
