My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3350
M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS)
M8 x 16.00mm Flat Head Socket Cap Screw (FHSCS)
Series | Metric |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 16.58mm |
B | 5.00mm |
C | 4.96mm |
D (Length) | 16.00mm |
E (Thread) | M8 x 1.25 |
Thread Length | Full Thread |
Weight | 0.016000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Metric Material Stainless-Steel Finish Stainless Color N/A A 16.58mm B 5.00mm C 4.96mm D (Length) 16.00mm E (Thread) M8 x 1.25 Thread Length Full Thread Weight 0.016000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-