Related Products
My Wish Lists
()40-3311
5/16-18 Roll-In T-Nut with Set Screw
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Black |
| A | 22.22mm |
| B | 7.87mm |
| C | 4.95mm |
| D (Set Screw) | 10-24 |
| E (Thread) | 5/16-18 |
| F | 7.24mm |
| G | 12.95mm |
| Weight | 0.022000 |
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Steel Grade 1215 Finish Zinc Color Black A 22.22mm B 7.87mm C 4.95mm D (Set Screw) 10-24 E (Thread) 5/16-18 F 7.24mm G 12.95mm Weight 0.022000
-
- Description
- The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
-
CAD Files
-
CAD Files
-


