Related Products
-
Part No. 40-2045$2.9940 Series 40mm x 80mm End Cap with Push-In Fastener -
Part No. 40-2030$2.4740 Series 40mm x 40mm End Cap with Push-In Fastener -
Part No. 40-2050$3.5140 Series 80mm x 80mm End Cap with Push-In Fastener
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-3274
Push-In Fastener
Push-In Fastener
| ESD Safe | No |
| Series | 40 Series |
| Material | Plastic |
| Color | Black |
| A | 22.73mm |
| B | 7.62mm |
| C | 17.88mm |
| Weight | 0.002000 |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Plastic Color Black A 22.73mm B 7.62mm C 17.88mm Weight 0.002000
-
-
CAD Files
-
CAD Files
-