Related Products
40-2886
25, 30, 40 & 45 Series Aluminum Door Handle
25, 30, 40 & 45 Series Aluminum Door Handle
The aluminum door handle has a rigid design that creates a smooth shape and durable finish. It is corrosion-resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill finish and mounts directly to a T-slot profile.
| ESD Safe | No |
| Series | 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Aluminum |
| Finish | Textured Powder Coat |
| Color | Black |
| Process | Extruded |
| A | 164.00mm |
| B | 26.00mm |
| C | M6 |
| D | 57.00mm |
| E | 146.00mm |
| F | 182.00mm |
| Weight | 0.467000 |
The aluminum door handle has a rigid design that creates a smooth shape and durable finish. It is corrosion-resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill finish and mounts directly to a T-slot profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6518 | 2 | M6 x 18.00mm Socket Head Cap Screw (SHCS) | |
| 25-1961 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 11-6520 | 2 | M6 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 40-1961 | 2 | M6 Slide-in Economy T-Nut - Centered Thread | |
| 11-6520 | 2 | M6 x 20.00mm Socket Head Cap Screw (SHCS) | |
| 13129 | 2 | 45 Series M6 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 25 Series, 30 Series, 40 Series, 45 Series Material Aluminum Finish Textured Powder Coat Color Black Process Extruded A 164.00mm B 26.00mm C M6 D 57.00mm E 146.00mm F 182.00mm Weight 0.467000
-
- Description
The aluminum door handle has a rigid design that creates a smooth shape and durable finish. It is corrosion-resistant, lending itself to both indoor and outdoor applications. It is available in black or natural mill finish and mounts directly to a T-slot profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 

11-6518 2 M6 x 18.00mm Socket Head Cap Screw (SHCS)


25-1961 2 M6 Slide-in Economy T-Nut - Centered Thread

11-6520 2 M6 x 20.00mm Socket Head Cap Screw (SHCS)

40-1961 2 M6 Slide-in Economy T-Nut - Centered Thread

11-6520 2 M6 x 20.00mm Socket Head Cap Screw (SHCS)

13129 2 45 Series M6 Standard Drop-in T-Nut
-
CAD Files
-
CAD Files
-


