Related Products
-
Part No. 40-8080-Black$3.6580mm X 80mm T-Slotted Profile - Eight Open T-Slots -
Part No. 40-4080-Lite$1.8140mm X 80mm Lite T-Slotted Profile - Six Open T-Slots - 40mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()40-2877
40 Series Rubber T-Slot Cover
40 Series Rubber T-Slot Cover
LENGTH: 45.7 M
The rubber T-slot cover prevents dust and debris buildup, covers wires in the T-slot channel, and adds an extra layer of protection to applications. It rolls into the T-slot, making it easy to assemble.
| ESD Safe | No |
| Series | 40 Series |
| Material | Rubber |
| Color | Black |
| A | 10.16mm |
| B | 14.48mm |
| Length | Per 45.7 Meter Roll |
| Weight | 6.317000 |
LENGTH: 45.7 M
The rubber T-slot cover prevents dust and debris buildup, covers wires in the T-slot channel, and adds an extra layer of protection to applications. It rolls into the T-slot, making it easy to assemble.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Rubber Color Black A 10.16mm B 14.48mm Length Per 45.7 Meter Roll Weight 6.317000
-
- Description
LENGTH: 45.7 M
The rubber T-slot cover prevents dust and debris buildup, covers wires in the T-slot channel, and adds an extra layer of protection to applications. It rolls into the T-slot, making it easy to assemble.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
