Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 75-3421$1.12Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()40-2840
40 Series Economy Lift-Off Hinge Right Hand with Long Pin
40 Series Economy Lift-Off Hinge Right Hand with Long Pin
The economy lift-off hinge right hand with long pin is a cost-effective option made of aluminum and commonly used in lightweight doors. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift off hinge assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
The economy lift-off hinge right hand with long pin is a cost-effective option made of aluminum and commonly used in lightweight doors. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift off hinge assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32 |
| Pin Grade | 6106-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Max Load | 32 kg |
| A | 41.15mm |
| B | 76.20mm |
| C | 38.10mm |
| D | 38.10mm |
| E | 20.62mm |
| F | 8.30mm |
| G | 6.35mm |
| H | 6.35mm |
| J | 3.05mm |
| K | 6.35mm |
| L | 50.80mm |
| M | 50.80mm |
| Weight | 0.142000 |
The economy lift-off hinge right hand with long pin is a cost-effective option made of aluminum and commonly used in lightweight doors. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift off hinge assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3421 | 4 | Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Leaf Grade 5052-H32 Pin Grade 6106-T6 Process Milled Finish Anodize Color Clear Max Load 32 kg A 41.15mm B 76.20mm C 38.10mm D 38.10mm E 20.62mm F 8.30mm G 6.35mm H 6.35mm J 3.05mm K 6.35mm L 50.80mm M 50.80mm Weight 0.142000
-
- Description
The economy lift-off hinge right hand with long pin is a cost-effective option made of aluminum and commonly used in lightweight doors. When the long pin is placed in the upper position it simplifies door assembly. Hinges with long pins are commonly used to create lift off hinge assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3421 4 Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
