Related Products
-
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots -
Part No. 75-3421$1.12Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-2839
40 Series Economy Lift-Off Hinge Right Hand with Short Pin
40 Series Economy Lift-Off Hinge Right Hand with Short Pin
The economy lift-off hinge right hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
The economy lift-off hinge right hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
| ESD Safe | No |
| Series | 40 Series |
| Material | Aluminum |
| Leaf Grade | 5052-H32 |
| Pin Grade | 6061-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| Max Load | 32 kg |
| A | 41.15mm |
| B | 76.20mm |
| C | 38.10mm |
| D | 38.10mm |
| E | 20.62mm |
| F | 8.30mm |
| G | 6.35mm |
| H | 6.35mm |
| J | 3.05mm |
| K | 6.35mm |
| L | 19.05mm |
| M | 50.80mm |
| Weight | 0.061000 |
The economy lift-off hinge right hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3421 | 4 | Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Aluminum Leaf Grade 5052-H32 Pin Grade 6061-T6 Process Milled Finish Anodize Color Clear Max Load 32 kg A 41.15mm B 76.20mm C 38.10mm D 38.10mm E 20.62mm F 8.30mm G 6.35mm H 6.35mm J 3.05mm K 6.35mm L 19.05mm M 50.80mm Weight 0.061000
-
- Description
The economy lift-off hinge right hand with short pin is a cost-effective option made of aluminum and commonly used in lightweight doors. Hinges with short pins are commonly used to create lift-off assemblies. Additional Information: The gap distance between profiles for 10 series is .062”, 15 series is .120", 25 series is 1.97mm and 40 series is 1.15mm.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3421 4 Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
-
CAD Files
-
CAD Files
-
