Related Products
-
Part No. 40-4080-Black$2.3040mm X 80mm T-Slotted Profile - Six Open T-Slots - 40mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
- 40mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()40-2488-Black
40 Series Roll-in Panel Mount Bracket
40 Series Roll-in Panel Mount Bracket
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 45.86mm |
| B | 19.05mm |
| C | 18.93mm |
| D | 8.30mm |
| E | 38.10mm |
| F | 33.16mm |
| G | 15.49mm |
| H | 3.30mm |
| J | 12.09mm |
| K | 7.72mm |
| L | 19.86mm |
| M | 38.10mm |
| Weight | 0.053000 |
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 45.86mm B 19.05mm C 18.93mm D 8.30mm E 38.10mm F 33.16mm G 15.49mm H 3.30mm J 12.09mm K 7.72mm L 19.86mm M 38.10mm Weight 0.053000
-
- Description
The roll-in panel mount bracket is used to mount a panel flush with a profile and is designed to allow use even when profiles are captivated. The roll-in panel mount bracket is a fastening method that can be repositioned and reused. To simplify the assembly use either a drill through or a drill through and a tap. The hardware should be based on machining type and panel thickness.
-
CAD Files
-
CAD Files
-


