Related Products
-
Part No. 75-3421$1.12Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 3961$1.16Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc
My Wish Lists
()40-2430-Black
40 Series & Ready Tube Panel Mount Bracket
40 Series & Ready Tube Panel Mount Bracket
The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 12.50mm |
| B | 8.30mm |
| C | 12.50mm |
| D | 3.00mm |
| E | 25.00mm |
| F | 25.00mm |
| G | 12.50mm |
| H | 6.88mm |
| J | 6.05mm |
| K | 8.28mm |
| Weight | 0.017000 |
The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3421 | 1 | Bolt Assembly: M8 x 12.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3961 | 1 | Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series, Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 12.50mm B 8.30mm C 12.50mm D 3.00mm E 25.00mm F 25.00mm G 12.50mm H 6.88mm J 6.05mm K 8.28mm Weight 0.017000
-
- Description
- The panel mount bracket is used to mount a panel flush with a profile and has a slotted hole which allows for greater adjustability when mounting the panel. It engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. The panel mount bracket is a fastening method that can be repositioned and reused. The panel requires a through hole as well as hardware to mount the panel to the bracket, which should be based on the panel type and thickness. The suggested hardware for mounting the bracket to the T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

