Related Products
-
Part No. 40-2423$2.3640 Series Quick Change Panel Clamp, Clip only -
Part No. 40-2422$3.6140 Series Quick Change Panel Clamp, Block only - 40mm X 40mm T-Slotted Profile - Four Open T-Slots
40-2421
40 Series Quick Change Panel Clamp, Block & Clip
The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel flush with a profile edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profiles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a flat tip screwdriver which simplifies the process of adding or removing plastic panels.
| ESD Safe | No |
| Series | 40 Series |
| Type | Block & Clip |
| Material | Nylon |
| Color | Black |
| A | 19.70mm |
| B | 16.30mm |
| C | 24.90mm |
| D | 19.90mm |
| E | 22.10mm |
| F | 23.30mm |
| Weight | 0.014000 |
The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel flush with a profile edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profiles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a flat tip screwdriver which simplifies the process of adding or removing plastic panels.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Type Block & Clip Material Nylon Color Black A 19.70mm B 16.30mm C 24.90mm D 19.90mm E 22.10mm F 23.30mm Weight 0.014000
-
- Description
- The quick change panel clamp is made of nylon and consists of a block and clip. It requires no machining or hardware and can be used to mount a panel flush with a profile edge. The quick change panel clamp has a molded extension that acts as a T-slot stud and drops into the profile, perfect for instances where profiles are captivated. The clip secures the panel to the block while the block increases stability of the mounted panel and reduces vibration. The quick change panel clamp clip can be removed with a flat tip screwdriver which simplifies the process of adding or removing plastic panels.
-
CAD Files
-
CAD Files
-
