Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 75-3500$1.27Bolt Assembly: M8 x 20.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
40-2415-Black
40 Series 40mm Economy Floor Mount Base Plate
40 Series 40mm Economy Floor Mount Base Plate
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 60.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | n/a |
| F | 8.33mm |
| G | 36.00mm |
| H | 20.00mm |
| J | n/a |
| K | 13.49mm |
| L | 8.00mm |
| M | 28.00mm |
| N | 6.00mm |
| P | 140.00mm |
| Q | 56.00mm |
| Weight | 0.310000 |
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3500 | 2 To 6 | Bolt Assembly: M8 x 20.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc | |
| 75-3422 | 2 To 6 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 60.00mm B 20.00mm C 40.00mm D 20.00mm E n/a F 8.33mm G 36.00mm H 20.00mm J n/a K 13.49mm L 8.00mm M 28.00mm N 6.00mm P 140.00mm Q 56.00mm Weight 0.310000
-
- Description
The economy floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It bolts directly to the T-slot to allow vertical adjustments and is designed with countersunk holes to incorporate floor anchors.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

