Related Products
-
Part No. 75-3422$1.14Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc -
Part No. 75-3500$1.27Bolt Assembly: M8 x 20.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
40-2400
40 Series Floor Mount Base Plate
40 Series Floor Mount Base Plate
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 130.00mm |
| B | 15.00mm |
| C | 160.00mm |
| D | 130.00mm |
| E | 70.00mm |
| F | 40.40mm |
| G | 6.75mm |
| H | 6.00mm |
| J | 30.00mm |
| K | 20.00mm |
| L | 40.00mm |
| M | 80.00mm |
| N | 9.00mm |
| P | 160.00mm |
| Q | 8.33mm |
| R | 80.00mm |
| S | 20.00mm |
| T | 40.00mm |
| Weight | 2.569000 |
The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3500 | 4 To 8 | Bolt Assembly: M8 x 20.00mm Bright Slide-In Flanged Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc | |
| 75-3422 | 4 To 8 | Bolt Assembly: M8 x 16.00mm Blue BHSCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 130.00mm B 15.00mm C 160.00mm D 130.00mm E 70.00mm F 40.40mm G 6.75mm H 6.00mm J 30.00mm K 20.00mm L 40.00mm M 80.00mm N 9.00mm P 160.00mm Q 8.33mm R 80.00mm S 20.00mm T 40.00mm Weight 2.569000
-
- Description
- The floor mount base plate is made of anodized aluminum to withstand daily use and wear and tear. It has two upright plates that support the sides of the profile and enable vertical adjustments. The mount also has anchoring slots to bolt the frame to the floor; the slots allow lateral adjustments.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
