Related Products
- Part No. 65-2207
Total Price
................................................................................................................................ - Part No. 65-2181
Total Price
................................................................................................................................ - Part No. 40-4080-Black-FB
Total Price
................................................................................................................................
My Wish Lists
()40-2130-Black
40 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M10 Tap
40 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M10 Tap
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Total Price
................................................................................................................................Series | 40 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Process | Milled |
Finish | Anodize |
Color | Black |
A | 40.00mm |
B | 20.00mm |
C | 40.00mm |
D | 20.00mm |
E | 40.00mm |
F | M10 x 1.50 |
G | M8 SHCS |
H | 19.00mm |
J | 80.00mm |
Weight | 0.327000 |
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3430 | 2 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Profile End
Series | Part Number | Qty | Description |
---|---|---|---|
13-8525 | 2 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 40 Series Material Aluminum Grade 6005A – T61 Process Milled Finish Anodize Color Black A 40.00mm B 20.00mm C 40.00mm D 20.00mm E 40.00mm F M10 x 1.50 G M8 SHCS H 19.00mm J 80.00mm Weight 0.327000
-
- Description
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3430 2 Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc Mount to Profile End
Series Part Number Qty Description 13-8525 2 M8 x 25.00mm Socket Head Cap Screw (SHCS)
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-