Related Products
-
Part No. 40-4040-Black$1.3140mm X 40mm T-Slotted Profile - Four Open T-Slot - 40mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
-
Part No. 40-4080-Black$2.3040mm X 80mm T-Slotted Profile - Six Open T-Slots
40-2105-Black
40 Series Standard Lift-Off Hinge - Left Hand Assembly
40 Series Standard Lift-Off Hinge - Left Hand Assembly
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 40 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.361000 |
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Finish Anodize Color Black Weight 0.361000
-
- Description
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-

