Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots -
Part No. 40-4080$2.0940mm X 80mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()40-2104
40 Series Standard Lift-Off Hinge - Right Hand Assembly
40 Series Standard Lift-Off Hinge - Right Hand Assembly
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 40 Series |
| Finish | Anodize |
| Color | Clear |
| Weight | 0.360000 |
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Finish Anodize Color Clear Weight 0.360000
-
- Description
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-