Related Products
- 40mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
- 40mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
-
Part No. 40-4040-Black$1.3140mm X 40mm T-Slotted Profile - Four Open T-Slot
My Wish Lists
()40-2068
40 Series Economy Sliding Door Glide
40 Series Economy Sliding Door Glide
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
| ESD Safe | No |
| Color | Black |
| Series | 40 Series |
| Material | UHMW |
| Grade | Virgin |
| Process | Extruded |
| Pad Color | Black |
| A | 20.00mm |
| B | 40.00mm |
| C | M8-1.25 x 16mm |
| D | 15.88mm |
| E | 31.75mm |
| F | 9.53mm |
| G | 22.35mm |
| H | 7.92mm |
| J | 11.91mm |
| K | 6.10mm |
| Weight | 0.014000 |
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
Product Specs
- Product Details
-
ESD Safe No Color Black Series 40 Series Material UHMW Grade Virgin Process Extruded Pad Color Black A 20.00mm B 40.00mm C M8-1.25 x 16mm D 15.88mm E 31.75mm F 9.53mm G 22.35mm H 7.92mm J 11.91mm K 6.10mm Weight 0.014000
-
- Description
The economy sliding door glide is a cost-effective option that is used in access points to help profiles glide along the T-slot. It bolts onto the profile end and freely rotates as the door pivots. The economy sliding door glide is made of UHMW polyethylene and requires no lubrication. A stainless steel mounting screw is included.
-
CAD Files
-
CAD Files
-

