Related Products
-
Part No. 75-3475$1.14Bolt Assembly: M8 x 20.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc -
Part No. 75-3634$1.07Bolt Assembly: M8 x 18.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
40-2061
40 Series Plastic Door Handle
40 Series Plastic Door Handle
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 40 Series |
| Material | Glass-Filled Nylon |
| Finish | Textured |
| Color | Black |
| Process | Molded |
| A | 117.00mm |
| B | 26.00mm |
| C | M8 |
| D | 41.00mm |
| E | 96.00mm |
| F | 139.00mm |
| Weight | 0.058000 |
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3634 | 2 | Bolt Assembly: M8 x 18.00mm Black SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3475 | 2 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Glass-Filled Nylon Finish Textured Color Black Process Molded A 117.00mm B 26.00mm C M8 D 41.00mm E 96.00mm F 139.00mm Weight 0.058000
-
- Description
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
