Related Products
-
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-UL$0.8240mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()40-2051
40 Series Standard Sliding Door Glide
40 Series Standard Sliding Door Glide
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 5/16-18 screw requires the corresponding metric end tap.
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 5/16-18 screw requires the corresponding metric end tap.
| ESD Safe | No |
| Series | 40 Series |
| Material | UHMW |
| Grade | Virgin |
| Finish | Natural |
| Process | Extruded |
| A | 19.05mm |
| B | 38.10mm |
| C | 5/16-18 |
| D | 19.05mm |
| E | 38.10mm |
| F | 17.78mm |
| G | 37.59mm |
| H | 9.27mm |
| J | 19.56mm |
| K | 6.73mm |
| L | 4.95mm |
| Weight | 0.054000 |
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 5/16-18 screw requires the corresponding metric end tap.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material UHMW Grade Virgin Finish Natural Process Extruded A 19.05mm B 38.10mm C 5/16-18 D 19.05mm E 38.10mm F 17.78mm G 37.59mm H 9.27mm J 19.56mm K 6.73mm L 4.95mm Weight 0.054000
-
- Description
The standard sliding door glide has a pad key that slides into a T-slot; it is commonly used to create a top rail sliding or bi-fold door. The standard sliding door glide bolts onto the profile end and freely rotates as the door pivots. It is made of UHMW polyethylene and requires no lubrication. A mounting screw is included. Important: The included 5/16-18 screw requires the corresponding metric end tap.
-
CAD Files
-
CAD Files
-