Related Products
- 40mm T-slotted Profile 60° Outside Radius - Two Opposite Open T-Slots
-
Part No. 40-4096$1.2640mm T-slotted Profile 60° Outside Radius - Two Opposite Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-2043
40 Series End Cap with Molded Push-In Stem
40 Series End Cap with Molded Push-In Stem
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
| ESD Safe | No |
| Series | 40 Series |
| Material | Nylon |
| Grade | PA6 GF30 |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 40.00mm |
| B | 60º |
| C | 4.00mm |
| Weight | 0.023000 |
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Nylon Grade PA6 GF30 Finish Matte Color Black Process Molded A 40.00mm B 60º C 4.00mm Weight 0.023000
-
- Description
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
-
CAD Files
-
CAD Files
-
