Related Products
-
Part No. 40-4020$0.6740mm X 20mm T-Slotted Profile - Single Open T-Slots - 40mm X 20mm T-Slotted Profile - Single Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-2036
40 Series 40mm x 20mm End Cap with Molded Push-In Stem
40 Series 40mm x 20mm End Cap with Molded Push-In Stem
- Easy installation, push into end of extrusion
- Compatible with 40 Series T-slot profiles
- Made with impact, heat, and chemical resistant ABS
- Creates a clean polished look to any structure
- Prevent particles from entering the end of an extrusion
| ESD Safe | No |
| Series | 40 Series |
| Material | ABS |
| Finish | Plastic |
| Color | Black |
| Process | No |
| A | 0.787" (20.00mm) |
| B | 1.574" (40.00mm) |
| C | 0.125" (3.18mm) |
| Weight | 0.004000 |
- Easy installation, push into end of extrusion
- Compatible with 40 Series T-slot profiles
- Made with impact, heat, and chemical resistant ABS
- Creates a clean polished look to any structure
- Prevent particles from entering the end of an extrusion
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material ABS Finish Plastic Color Black Process No A 0.787" (20.00mm) B 1.574" (40.00mm) C 0.125" (3.18mm) Weight 0.004000
-
- Description
- Easy installation, push into end of extrusion
- Compatible with 40 Series T-slot profiles
- Made with impact, heat, and chemical resistant ABS
- Creates a clean polished look to any structure
- Prevent particles from entering the end of an extrusion
-
CAD Files
-
CAD Files
-
