Related Products
-
Part No. 40-4045-Lite$0.8640mm X 40mm Lite T-Slotted Profile - Two Adjacent Open T-Slots -
Part No. 40-2035-Plain$2.7340 Series End Cap with Molded Push-In Stem
My Wish Lists
()
Last Added Items
You have no items in your wish list.
40-2035
40 Series End Cap with Molded Push-In Stem
40 Series End Cap with Molded Push-In Stem
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
| ESD Safe | No |
| Series | 40 Series |
| Material | ABS |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 40.00mm |
| B | 40.00mm |
| C | 4.50mm |
| Weight | 0.012000 |
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material ABS Finish Matte Color Black Process Molded A 40.00mm B 40.00mm C 4.50mm Weight 0.012000
-
- Description
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation.
-
CAD Files
-
CAD Files
-