Related Products
3958
5/16-18 x 3.500" Socket Head Cap Screw (SHCS)
5/16-18 x 3.500" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional, Ready Tube |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .463" |
| B | 1/4 |
| C | .309" |
| D (Length) | 3.500" |
| E (Thread) | 5/16-18 |
| Thread Length | 1.125" |
| Weight | 0.077000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional, Ready Tube Material Steel Finish Zinc Color Bright A .463" B 1/4 C .309" D (Length) 3.500" E (Thread) 5/16-18 Thread Length 1.125" Weight 0.077000
-
-
CAD Files
-
CAD Files
-


