Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3947
5/16-18 x 2.250" Button Head Socket Cap Screw (BHSCS)
5/16-18 x 2.250" Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .537” |
| B | 3/16 |
| C | .159” |
| D (Length) | 2.250” |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.044000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Bright A .537” B 3/16 C .159” D (Length) 2.250” E (Thread) 5/16-18 Thread Length Full Thread Weight 0.044000
-
-
CAD Files
-
CAD Files
-


