Related Products
- Part No. 1530
Total Price
................................................................................................................................ - Part No. 1515
Total Price
................................................................................................................................ - Part No. 3030
Total Price
................................................................................................................................ - Part No. 40-4040
Total Price
................................................................................................................................ - Part No. 40-4003
Total Price
................................................................................................................................
My Wish Lists
()3932
15 & 40 Series 10-32 Standard Drop-in T-Nut
15 & 40 Series 10-32 Standard Drop-in T-Nut
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
Total Price
................................................................................................................................Series | 15 Series, 40 Series |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | .620" |
B | .305" |
C | .308" |
D (Thread) | 10-32 |
E | .059" |
F | .180" |
G | .239" |
Weight | 0.007000 |
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
Series 15 Series, 40 Series Material Steel Finish Zinc Color Bright A .620" B .305" C .308" D (Thread) 10-32 E .059" F .180" G .239" Weight 0.007000
-
- Description
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
- CAD Files
- CAD Files
-