Related Products
- Part No. 1002-S
Total Price
................................................................................................................................ - Part No. 1001
Total Price
................................................................................................................................ - Part No. 1020-S
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3922
10-32 Roll-In T-Nut with Ball Spring
10-32 Roll-In T-Nut with Ball Spring
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
Total Price
................................................................................................................................Series | 10 Series |
Material | Steel |
Grade | 1045 |
Finish | Zinc |
Color | Bright |
A | .630" |
B | .213" |
C | .386" |
D (Thread) | 10-32 |
E | .253" |
F | .203" |
Weight | 0.009000 |
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
Series 10 Series Material Steel Grade 1045 Finish Zinc Color Bright A .630" B .213" C .386" D (Thread) 10-32 E .253" F .203" Weight 0.009000
-
- Description
- The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
- CAD Files
- CAD Files
-