Related Products
My Wish Lists
()3913
M5 Roll-In T-Nut with Ball Spring
M5 Roll-In T-Nut with Ball Spring
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | .866" |
| B | .234" |
| C | .539" |
| D (Thread) | M5 X 0.8 |
| E | .343" |
| F | .276" |
| Weight | 0.023000 |
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Grade 1045 Finish Zinc Color Bright A .866" B .234" C .539" D (Thread) M5 X 0.8 E .343" F .276" Weight 0.023000
-
- Description
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
-
CAD Files
-
CAD Files
-

