Related Products
My Wish Lists
()3898
M6 Roll-In T-Nut with Set Screw
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | .875" |
| B | .310" |
| C | .195" |
| D (Set Screw) | M5 X 0.8 |
| E (Thread) | M6 X 1.0 |
| F | .285" |
| G | .510" |
| Weight | 0.023000 |
The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Grade 1215 Finish Zinc Color Bright A .875" B .310" C .195" D (Set Screw) M5 X 0.8 E (Thread) M6 X 1.0 F .285" G .510" Weight 0.023000
-
- Description
- The roll-in T-nut with set screw is a fastening option that loads from either the profile ends or side, which is helpful in applications where the ends are inaccessible. When the set screw is engaged it keeps the T-nut in place in the T-slot, even if the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.Tip: An "L" wrench or combo tool is required for adjusting the set screw.
-
CAD Files
-
CAD Files
-


