My Wish Lists
()
Last Added Items
You have no items in your wish list.
3820
M6 Hex Nut
M6 Hex Nut
Total Price
................................................................................................................................Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Bright |
Type | Hex Nut |
Mfg Standard | DIN 934 |
A (Thread) | M6 x 1.0 |
B | .389" |
C | .191" |
Weight | 0.005000 |
Product Specs
- Product Details
-
Series Fractional Material Steel Finish Zinc Color Bright Type Hex Nut Mfg Standard DIN 934 A (Thread) M6 x 1.0 B .389" C .191" Weight 0.005000
-
- CAD Files
- CAD Files
-